??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1600.900 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1600 - Base Plates
Bill of material
1600.900 Base Plate
BESTNR
Ref. No.
1600.900
B1XL1
800x1000 mm
H
60±0.03 mm
D1
16 mm
D2
Thread
M16
A
300 mm
B2
100 mm
B3
300 mm
C
100 mm
L2
100 mm
L3
400 mm
Y
16
N
12
AL
Number of hole rows
16x20
G
Weight
325000 g
SYSTEM
System
L16
Embedded user actions